Elbow Bodies

Alemite Elbow Bodies change the angle of a fitting to be attached to a bearing.

Product #ThreadAngleOverall LengthShank LengthThread Length
437061/8” NPTF(f) x 1/8” PTF SAE Short(m)90°1-1/8”17/32”17/64”
437161/8” NPTF(f) x 1/8” PTF SAE Short(m)45°1”7/16”7/32”
447011/8” NPTF(f) x 1/8” PTF SAE Short(m)90°1”7/16”7/32”
437181/8” NPTF(f) x 1/8” PTF SAE Short(m)90°1-3/16”5/8”13/32”
437481/4” NPTF(f) x 1/4” PTF(m)90°1-11/32”19/32”13/32”
3695861/4”-28 Taper Thread SAE-LT(f) x 1/4”-28 UNF-2B(m)65°45/64”1/5”19/64”
3695941/4”-28 Taper Thread SAE-LT(f) x 1/4”-28(m)45°45/64”1/5”19/64”
3067221/8” NPTF(m) x 1/4” NPTF(m)Straight1-3/16”

1/4” end -37/64” 

1/8” end -25/64”

1/4” end -13/32” 

1/8” end -17/64”

51943
1/4"-28(m) Taper x 1/8" NPTF(f)
90°
v
0.22"
0.110" (minimum)