Fitting Extensions

Alemite Fitting Extensions are used to extend fittings away from a bearing housing.


Product #ThreadHex SizeEffective Thread LengthOverall LengthShank Length
437611/8” NPTF(f) x 1/8” NPTF(m)1/2”3/16”3/4”9/32”
437621/8” NPTF(f) x 1/8” NPTF(m)1/2”17/64”17/64”11/16”
3365511/4”-28 Taper Thread (SAE-LT)(m) x 1/4”-28 UNF-3B(f)NA13/64”13/64”1”