Fitting Tools

Zerk-Mate fitting cleaning tools are a quick, effective way to unplug clogged grease fittings. Light viscosity oil is injected into the plugged joint, loosening grease and allowing new grease to enter, saving the time of replacing fittings and joints. Available in standard and pocket sized models. Easy out fitting tools are used to extract broken fittings, rethread holes, and install new fittings.

Product #DescriptionWeightThread
339841Heavy-Duty Zerk-Mate to unclog fittings1.5 lbNA
340004Heavy-Duty Zerk-Mate to unclog fittings8 ozNA
B315790Easy-out fitting tool to remove and install fittings0.2 Lb.1/4”-28 Taper Thread
B315791Easy-out fitting tool to remove and install fittings0.2 Lb.1/8” NPTF