Header Blocks

Alemite Header Blocks allow hard to reach lubrication points to be connected to fittings by tubing or whip hose.


  • Available with or without fittings
  • Configured to serve 3 or 6 lubrication points
  • Includes compression fittings for 1⁄4” tubing
Product #SizeLengthInlet/Outlet ThreadsFittings
61353-point2-3/4”1/8” NPTF(f)1612-B
61366-point5-3/4”1/8” NPTF(f)1612-B
42702*3-point2-3/4"1/8” NPTF(f)-
42703*6-point5-3/4”1/8” NPTF(f)-

* Header block only, fittings not included.