Straight Adapters

Alemite Adapters are used to adapt a threaded fitting to a different size opening thread.


Product #ThreadThread (M/F)Configuration
3270331/4” NPTF(m)1/4” NPTF(m)Straight
1305521/4” NPTF(m)1/2” NPTF(m)Straight
433791/4” NPTF(m)1/2”-27 Taper(m)Straight
417293/8” NPTF(m)3/8” NPTF(m)Straight
477037/16”-27 UNS-2A (m)1/2”-27 NS Taper(m)Straight
447343/8” NPTF(m)1/2”-27 Taper(m)Straight
518881/2” NPTF(m)1/2” NPTF(m)Straight
3079251/2” NPTF(m)1/2”-27 NS Taper(m)Straight
421591/2”-27 NS Taper(m)1/2”-27 NS Taper(m)Straight
437601/8” NPTF(m)1/4” NPTF(f)Straight
527973/8” NPTF(m)1/2” NPTF(f)Straight
3058597/16”-27 UNS-2A (m)1/8” NPTF(f)Straight
519421/4”-28 Taper Thread (SAE-LT)(m)1/8” NPTF(f)Straight
1000-441/4” NPTF(m)1/4” NPSM(f)Straight, Swivel
1000-881/2” NPTF(m)1/2” NPSM(f)Straight, Swivel
1012-881/2” NPTF(f)1/2” NPSM(f)Straight, Swivel