Blister Packs

Alemite Fitting Blister Packs are packaged for display or easy storage. Each pack contains 10 fittings unless otherwise noted.


Product #ConfigurationHex SizeOverall LengthShank LengthQuantity
B1610-BLStraight7/16”11/16”19/64”10
B1611-B30°7/16”29/32”19/64”10
B1613-B90°7/16”27/32”19/64”10
B1627-BStraight9/16”7/8”27/64”5
B1629-B67.5°9/16”31/32”11/32”5
B1637-B145°3/8”13/16”13/64”10
B1641-BStraight5/16”35/64”3/16”10
B1688-B45°7/16”57/64”19/64”10
B1911-B190°3/8”3/4”13/64”10
B2103Straight9 mm5/8”1/4”10
B210590°10 mm3/4”7/32”10
B2106Straight7 mm19/32”1/4”10
B210890°10 mm3/4”7/32”10
B2109Straight11 mm5/8”1/4”10