Industrial Lubrication Fitting Assortments

As the inventor of the Zerk fitting, Alemite is a recognized global leader in supplying fittings for automotive and industrial use. Alemite fittings conform to SAE JS34 standards for automotive OEM use and Alemite's manufacturing is TS/ISO 16949 certified. More details on each fitting is available by clicking on the type you need in the menu.