Leakproof Fittings
Alemite Leakproof Fittings have a Buna-N seal instead of a ball check, to provide a leakproof seal. To improve reliability of the check valve, keep input passages free of foreign particles.
FEATURES:
- Buna-N seal
- Use with light oils and other fluids up to 3,000 psi
- 1634 has steel ball check and brass insert seats for use with grease, heavy and medium oils up to 10,000 psi
-
1634-B has steel ball check and brass insert seats for use with grease, heavy and medium oils up to 10,000 psi, and includes a dirt excluding surface ball check
RECOMMENDED ACCESSORY:
- Dust Caps