British Standard Pipe Thread Fittings

Alemite British Standard Pipe Thread Fittings use British Standard Pipe Taper (BSPT) threads.

FEATURES:

  • Dirt excluding check ball
  • Trivalent zinc plating
  • RoHS compliant
Product #Description
Opening Pressure
317400-E1/8” BSPT Relief Fitting1/4 to 1 psi
47200-E1/8” BSPT Relief Fitting1 to 5 psi
47100-E
1/8” BSPT Relief Fitting45 to 80 psi