Relief Fittings

Alemite Relief Fittings are used on gearbox housings and bearings (king pins, universal joints, etc.) where excessive lubrication pressure is not desired.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Trivalent zinc plating
  • RoHS compliant
  • Fittings open at predetermined pressure (see table)
  • May be used with grease or oil
  • 338382 is a leak proof fitting
RECOMMENDED ACCESSORIES:
  • 1/8” – 1⁄4” Bushing (45120)