Threaded Relief Fittings

Product #Thread
Relief Pressure MinRelief Pressure Max
3174001/8” PTF SAE SPL Short.25 psi1 psi
472001/8” PTF SAE SPL Short1 psi5 psi
476401/8” PTF SAE SPL Short7.5 psi15 psi
3230601/8” PTF SAE SPL Short15 psi25 psi
471001/8” PTF SAE SPL Short45 psi80 psi
505001/8” PTF SAE SPL Short400 psi650 psi
3695931/8” PTF SAE SPL Short100 psi200 psi
3383821/8” PTF SAE SPL Short80 psi140 psi