Pin Type Fittings

Alemite Pin Type Fittings have positive locking action on coupler and cross pin, providing a leakproof connection.


FEATURES:
  • Exceeds 72-hour salt spray test
  • Dirt excluding ball check
  • Trivalent zinc plating
  • RoHS compliant


RECOMMENDED ACCESSORIES:

Pin Type Couplers (VB942, 50491, 51185)


Product #Thread
ConfigurationHex SizeOverall LengthShank Length
A3361/8” PTFStraight
7/16”31/32”17/64”
A3591/4” NPTFStraight17/32”1-3/32”5/16”
M3361/8” PTFStraight7/16”31/32”17/64”