Metric Fittings

Threaded Metric Fittings

Alemite metric thread conforms to German Standard DIN 71412.

FEATURE:

  • Exceeds 72 hour salt spray test
  • Dirt excluding check ball
  • Trivalent zinc plating
  • RoHS compliant
Product #ThreadConfigurationHex SizeOverall LengthShank Length
21066 mm x 1 mmStraight7 mm19/32”1/4”
21076 mm x 1 mm45°10 mm13/16”7/32”
21086 mm x 1 mm90°10 mm3/4”7/32”
21038 mm x 1 mmStraight10 mm5/8”1/4”
21058 mm x 1 mm90°10 mm3/4”7/32”
2109
10 mm x 1 mmStraight11 mm5/8”1/4”