1/8” PTF Fittings

Model 1606-B
Model 1606-B

Alemite 1/8” PTF Fittings are used on industrial machines and heavy equipment.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Dirt excluding check ball
  • Trivalent zinc plating
  • RoHS compliant
  • 1958 has specialty cap providing a second seal for dust proof applications
Product #ConfigurationHex SizeOverall LengthShank Length
1644-BStraight7/16”9/16”15/64”
1610-BLStraight7/16”11/16”19/64”
1607-BStraight7/16”1-1/4”25/32”
1669-BStraight7/16”1-3/4”1-17/64”
1684-BStraight3/8”2-5/8”2-3/16”
1618-BStraight1/2”1”9/32”
1958Straight7/16”31/32”1/4”
1611-B30°7/16”29/32”19/64”
1638-B30°7/16”2-3/32”1-1/4”
1688-B45°7/16”57/64”19/64”
1620-B45°7/16”1-1/8”13/32”
1612-B65°7/16”27/32”19/64”
1623-B65°7/16”1-7/32”9/16”
1649-B65°3/8”2-3/4”2-1/4”
1613-B90°7/16”27/32”19/64”
1606-B90°7/16”1-13/16”1-1/4”
369599Straight7/16”2-5/8”7/32”
36960865°7/16”29/32”9/32”
369574Double 70°1/2”27/32”7/32”