1⁄4” PTF Fittings

Alemite 1⁄4” PTF Fittings are widely used for larger bearings on farm machinery and heavy industrial equipment. Recommended for heavy lubricants in cold weather.

FEATURES

  • Exceeds 72 hour salt spray test
  • Dirt excluding check ball
  • Trivalent zinc plating
  • RoHS compliant
  • Dry seal eliminates need for sealant
Product #ConfigurationHex SizeOverall LengthShank Length
1627-BStraight9/16”7/8”27/64”
1629-B67.5°9/16”31/32”11/32”