1⁄4”-28 Straight Thread Fittings

Alemite 1⁄4”-28 Straight Thread Fittings are used on most cars and trucks, as well as many industrial machines.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Trivalent zinc plating
  • RoHS compliant
Product #ConfigurationHex SizeOverall LengthShank Length
1792-BStraight9/32”33/64”5/32”
1770-B145°3/8”39/64”1/8”
369609Straight5/16”7/16”1/8”