Vents

Alemite Vents are used with transmissions, speed reducers, axles, gear housings and similar applications. The vent is placed above normal lubrication level to allow air to escape when internal pressure rises.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Trivalent zinc plating
  • Vent opens at designated pressure (see table)
  • Helps to prevent fluid leakage
  • Special cap prevents water or dirt from entering
Product #Thread
Opening Pressure
300805
1/8” PTF SAE ShortFelt filter
304810
1/8” PTF SAE Short
1-3” water
324970
Drive
6-12” water
131000-T
1/8” PTF SAE Short12” water max
327240
1/8” PTF SAE Short1 to 1-1/2 psi
330766
1/8” PTF SAE Short2-1/2 to 4 psi