Additional Hoses

Product #DescriptionCoupling SpecificationHose ID
317811-100*
Hose LP
1/2" x 1/2"(m)
1/2"
317813-1
Hose MP
1/2" x 1/2"(m)
1/2"
317813-100
Hose MP
1/2" x 1/2"(m)
1/2"
317813-80
Hose MP
1/2" x 1/2"(m)
1/2"
317860-1
Hose MP
1/4" x 1/4" (m)
1/4" x 12" (30 cm)
317882-2
Hose MP
3/8" x 3/8" (m)
3/8"
317898-5
Hose suction
3/4" (m) x 1" (m)
3/4"

*Note for product 317811-100:


California Proposition 65: Click to read the full warning