3940 Series

3940 Series

FEATURES:

  • Relief value provides over-pressure protection
  • Refill loader fitting assures contamination-free oil replenishment – requires manual refill pump (388034)
  • Oil level sight glass provides visual inspection of oil level
  • Cast aluminum 1 gallon reservoir baked polyester powder coated for decades of corrosion protection
INCLUDES:
  • Float switch (inside the reservoir) provides signal when oil replenishment is required
  • Filter/regulator adjusts mist generator performance; includes automatic water drain
  • Air solenoid value allows automatic on-off operation when wired to machine driver or control

Series 3942

All 3942 models feature
a CFM nominal of 1 and
a Flow range of 0.3 - 1.4 CFM
Product #Mounting plateOil HeaterOil level switchFilter/
regulator
Air Solenoid Valve
3942-BCYes
-
120 V AC
Yes
115 VAC
3942-BDYes
-
220 V ACYes
230 VAC
3942-CBYes
120 V AC120 V ACYes
-
3942-CCYes
120 V AC120 V ACYes
115 VAC
3942-DDYes
220 VAC220 V ACYes
230 VAC

Series 3943

All 3943 models feature
a CFM nominal of 2.3 and
a Flow range of 0.8 - 3.1 CFM
Product #Mounting plateOil HeaterOil level switchFilter/
regulator
Air Solenoid Valve
3943-B--120 V AC--
3943-BCYes-120 V ACYes120 V AC
3943-BDYes-220 V ACYes220 V AC
3943-CBYes120 V AC120 V ACYes-
3943-CCYes120 VAC120 V ACYes120 V AC
3943-DDYes220 VAC220 V ACYes220 V AC