High Capacity Oil-Mist Generators

Without Air Heater

FEATURES:

  • 3.6 gallon oil reservoir
  • Low oil level float switch
  • Mist pressure switch (high & low)
  • Oil level sight glass
  • Air pressure gauge
  • Mist pressure gauge
  • Oil temperature gauge

Product #CFM NominalFlow RangeNo of nozzles
Mist outletVoltage
3725-A69.73.5 - 16.5 CFM12-1/2" NPTF(f)120 V AC, 60/50 HZ
3720-A6135.2 - 21 CFM12-1/2" NPTF(f)120 V AC, 60/50 HZ
3721-A6217.5 - 33 CFM12-1/2" NPTF(f)120 V AC, 60/50 HZ
3722-A64115 - 45 CFM22-1/2" NPTF(f)120 V AC, 60/50 HZ
3726-A665
31 - 73 CFM23" NPTF(f)120 V AC, 60/50 HZ
3720-B6135.2 - 21 CFM12-1/2" NPTF(f)240 V AC, 60/50 HZ
3721-B6217.5 - 33 CFM12-1/2" NPTF(f)240 V AC, 60/50 HZ
3722-B64115 - 45 CFM22-1/2" NPTF(f)240 V AC, 60/50 HZ
3726-B66531 - 73 CFM23" NPTF(f)240 V AC, 60/50 HZ

With Air Heater

 High Capacity Oil-Mist Generators With Air Heater

FEATURES:

  • Thermo-Aire® air heater (240 V AC, 60/50 Hz)
  • 3.6 gallon oil reservoir
  • Low oil level float switch
  • Mist pressure switch (high & low)
  • Oil level sight glass
  • Air pressure gauge
  • Mist pressure gauge
  • Oil temperature gauge
  • Air temperature gauge

Product #CFM NominalFlow RangeNo of nozzlesMist outletVoltage solenoid and oil heater
3730-RW6135.2 - 21 CFM12-1/2" NPTF(f)120 V AC, 60/50 HZ
3731-RW6217.5 - 33 CFM12-1/2" NPTF(f)120 V AC, 60/50 HZ
3732-RW64115 - 45 CFM2
2-1/2" NPTF(f)120 V AC, 60/50 HZ
3736-RW66531 - 73 CFM23" NPTF(f)120 V AC, 60/50 HZ
3730-BW6135.2 - 21 CFM1
2-1/2" NPTF(f)240 V AC, 60/50 HZ
3731-BW6217.5 - 33 CFM12-1/2" NPTF(f)240 V AC, 60/50 HZ
3732-BW64115 - 45 CFM2
2-1/2" NPTF(f)240 V AC, 60/50 HZ
3736-BW66531 - 73 CFM23" NPTF(f)240 V AC, 60/50 HZ

Optional Accessories for all Models

  • Alarm annunciator (387275) 
    • Required to provide visual/audible alarm signals 
  • Automatic oil refill kit (385789) 
    • Includes 3-float float switch and in-line oil filter 
    • Refill kit also requires oil solenoid valve
      115 V (383647-1)
      230 V (387449) 
  • Automatic refill pump package (388415) 
    • Includes 1:1 ratio air-driven pump with accessories including filter/regulator, 7 ft long hose and valves designed for use with 55 gallon oil drums.