Modular Oil-Mist Lubrication Generators

Generators - 3 Gallön - Model 31151, Version D
Model 31151, Version D

The Alemite modular oil-mist generators includes a 3 gallon reservoir with clean-out/inspection plate, relief valve and manual oil loader valve.

INCLUDES:

  • Air temperature digital display (optional) 
  • 3 gallon (usable) oil reservoir 
  • Control box with switches (optional) 
  • Manual oil fill loader fitting 
  • Pressure relief valve 
  • Air heater (optional) 
  • Oil level sight glass 
  • Oil temperature gauge 
  • Air regulator with gauge
  • Air filter with auto water drain&
  • Internal oil heater
  • Internal float switches
  • Auto-refill oil solenoid valve (optional)
  • Mist pressure gauge

OPTIONAL ACCESSORIES:

  • Signal devices 
    • Horn 
    • Alarm 
    • Refill operation 
    • Normal 
  • Automatic refill pump (388415)
Product #CFM NominalFlow RangeReservoir CapacityOil Heater
31151-(X)10.3-1.3 CFM3 gal/11.36 l115 VAC
31152-(X)2.31.3-2.7 CFM3 gal/11.36 l115 VAC
31154-(X)4.32.4-5.2 CFM3 gal/11.36 l115 VAC
31159-(X)9.75.5-12.4 CFM3 gal/11.36 l115 VAC
32301-(X)10.3-1.3 CFM3 gal/11.36 l230 VAC
32302-(X)2.31.3-2.7 CFM3 gal/11.36 l230 VAC
32304-(X)4.32.4-5.2 CFM3 gal/11.36 l230 VAC
32309-(X)9.75.5-12.4 CFM3 gal/11.36 l230 VAC
Included ComponentsVersions:

ABCDE
Basic oil-mist generator with 3 gallon reservoir
(Basic mist generator with 3 gallon reservoir with clean-out/inspection plate, relief valve, manual oil loader valve, mist pressure gauge, inlet air assembly (filter with auto water drain, regulator and pressure gauge) and oil heater (order manual refill pump 388034 separately if indicated))
Mounting plate
Audible and visual alarm lights
High/low mist pressure switches

NEMA 4 control box
Automatic oil refill capability with solenoid valve, filter and switch


Air heater and temperature controller



Part Number Configuration Examples:

  • 31159-A 
    • Basic generator with 9.7 CFM nozzle
    • oil heater and mist pressure gauge only
    • 115 V AC supplied power
  • 32304-B
    • Basic generator with 4.3 CFM nozzle
    • oil heater
    • mist pressure gauge
    • mounting plate
    • mist pressure switches
    • alarm lights and NEMA 4 control box
    • 230 V AC supplied power
  • 31152-C
    • Basic generator with 2.3 CFM nozzle
    • oil heater
    • mist pressure gauge
    • mounting plate
    • mist pressure switches alarm lights and NEMA 4 control box
    • automatic oil refill capability
    • 115 V AC supplied power