Condensing Fittings

381281-06
These fittings convert mist into liquid oil within the fitting itself. The condensed oil flows by gravity to the machine element. Fittings are made of brass with a bright zinc finish.
Inlet
1/8" NPTF(m)
Inlet
1/4" OD tube fitting
Orifice (baffled)CFM @ 20 in. H20
Outlet
1/8" PTF(m)
Outlet
1/8" PTF*(m)
Size
Length
Flow area

381281-06
SLOT .014 R
0.38
0.0003
0.02
381281-1381282-1SLOT .020 R
0.38
0.0006
0.04
381281-2
381282-2
2 SLOTS .020 R
0.380.0012
0.08
381281-3
381282-3
3 SLOTS .020 R
0.380.0018
0.13
381281-4

5 SLOTS .020 R
0.380.0030
0.21
381281-5
381282-5
6 SLOTS .020 R
0.380.0036
0.25