Manifold blocks

Designed to provide multiple threaded outlets from one mist header drop line. Two mounting clamps included with all aluminum manifold blocks.
Product #MaterialSizeEnd portsOutlet ports
1/8" NPT(f)
LocationLength
381192-2
Aluminum1-1/8" Square3/8" NPT(f) / 3/8" NPT(f)2All on one side3" (76 mm)
381193-2Aluminum1-1/8" Square3/8" NPT(f) / 3/8" NPT(f)3All on one side4" (102 mm)
381173-2Aluminum1-1/8" Square3/8" NPT(f) / 3/8" NPT(f)4Two on one side, two on opposite side3" (76 mm)
381174-2Aluminum1-1/8" Square3/8" NPT(f) / 3/8" NPT(f)8Four on one side, four on opposite side5" (127 mm)
381190-2Aluminum1-1/8" Square3/8" NPT(f) / 3/8" NPT(f)8Four on one side, four on opposite side5" (127 mm)
388037304 SS1-1/2" Hex3/4" NPT(f) / 1/2" NPT(f)6Two on each opposite flat3" (76 mm)

Manifold Block Plugs

  • End Port Pipe Plug (48925) - 3/8" NPT(m)
  • Outlet Port Pipe Plug (1480) - 1/8" NPT(m)