Oil Mist Collection Containers

Stainless Steel Mist Collection Container - 388235

Stainless Steel Mist Collection Container - 388235
12 gauge 316 stainless steel tank holds approximately 1.5 gallons  (5.7 liters) of condensed oil and vented mist from up to six bearing housings or drains. Round sightglass allows visual inspection of oil level. Vent and overflow tubes, as well as 1/2" NPT drain valve included.

Mist Collection Container - 387613

72 oz. Nalgene® bottle with special aluminum cap allows condensed oil and vented mist to be collected from up to six bearing housings. Translucent bottle allows visual inspection of oil level. Bottle is easily removable for proper disposal of condensed oil. Compatible with both mineral and synthetic oils. Cap has six (6) 1/4" NPT(f) connections.