Mist Fittings

381290-2
Primarily used for enclosed bearing housings and rely on the bearing velocity to provide the reclassifying function. They are used on both pure mist and purge mist applications. Brass fittings have black zinc finish.
Inlet 1/8" NPT(f)Inlet 1/4" OD tube fittingOrificeCFM @ 20 in. H20
Outlet
1/8" PTF(m)
Outlet
1/4" NPT(m)
Outlet
1/8" PTF(m)
BrassBrassBrass303 SSDiameterLengthFlow area
380791-2
381290-2387603-2
0.032"
0.44"
0.00080.08
380791-4
381303-4381290-4
387603-4
0.045"
0.44"
0.0016
0.16
380791-6
381303-6
381290-6
387603-6
0.055"
0.44"
0.0024
0.24

381303-8
381290-8
387603-8
0.068"
0.44"
0.0036
0.38
380791-10
381303-10
381290-10
387603-10
0.078"
0.44"
0.0048
0.49
380791-16
381303-16
381290-16
387603-16
0.089"
0.44"
0.0062
0.68