Purge Mist Lubrication Kit

388252

Includes all parts required to provide purge mist to one piece of equipment.
  • M2 SS reclassifier/mist fitting 
  • 1/4" SS tubing 
  • Purge mist manifold assembly 
  • 3/8" SS tubing 
  • Oil leveler sight bottle 
  • Exhaust/oil drain to collection container, 3/8" SS tubing 
  • Mist exhaust tube 
  • Collection container 
  • 3/4" Drain valve 
  • Oil overflow tube 
  • 3/8" SS tubing 
  • 3/8" NPT or 1/2" NPT pump exhaust 
  • Pump cross section (ref ) 
  • Mist manifold assembly (SS manifold, Sight glass, Push-button sight glass drain valve)
  • Mist inlet 
  • Mist exhaust 
  • 1/2" NPT pump connection 
  • Oil sump refill port