Oil Sight Glasses

Sight Glass with Snap Valve (385662-A1)

Sight Glass with Snap Valve (385662-A1)
Clear acrylic sight glass provides visual check of condensed oil. Brass snap valve permits quick draining and closes when released. Used on both manifold blocks and bearing housing drains.
Includes 1/2" NPT(m) adapter. Add P/N 339596 adapter to attach to aluminum manifold blocks.

Sight Glass with 304SS Snap Valve (388243)

Clear acrylic sight glass provides visual check of condensed oil. 304SS snap valve permits quick draining and closes when released. Used on both manifold blocks and bearing housing drains. Includes 304SS 1/2" NPT(m) adapter.

SS Mist Manifold Assembly (388236)

Includes SS manifold block (P/N 388037), 4" long acrylic sight glass (P/N 388237), SS push-button drain valve, SS adapters and 3/8" OD SS tube fitting.