Spray Fittings

381283
Compared with mist fittings, spray fittings convert a greater percentage of mist into a wetter spray. Primarily used to lubricate chain, gear teeth and slow-moving equipment. Can also be used to apply a thin oil film on surfaces. Chiselpoint tip should be located within 1/2" to 1" of surface to be lubricated. Fittings have black zinc finish.
Inlet
1/8" NPTF(m)
Inlet
1/4" OD tube fitting
Orifice (baffled)CFM @ 20 in. H20
Outlet
1/8" PTF(m)
Outlet
1/8" PTF*(m)
Diameter
Length
Flow area


381288-10.024"
1.38"
0.000452
0.03
381283-2381288-20.035"
1.38"
0.000962
0.05
381283-3
381288-30.042"
1.38"0.00138
0.07
381283-5
381288-50.055"
1.38"0.00237
0.16
381283-8
381288-80.067"
1.38"0.00352
0.30