Spray Nozzles Fittings

 Alemite Spray Nozzles Fittings
Like spray fittings, spray nozzle fittings convert mist  into a wetter spray. Whenever the required mist flow exceeds the capacity of the maximum spray fitting size, spray nozzle fittings are used. Spray nozzle fittings contain from 1 to 14 flow holes. Each hole passes the  same amount of mist as the largest spray fitting. One end threaded fittings (not shown) are usually installed from inside a very large bearing housing and have a tightening slot on the opposite end. Fittings are brass.
One end threadedBoth ends threadedNumber of orificesTotal flow area
(square inch)
CFM @ 20 in. H20
1/2" NPTF(m)
3/4" NPTF(m)
1/4" NPTF(m)
1/2" PTF(m)
326370-1
383588-1384280-11
0.00352
0.3
326370-2

383588-2384280-2
2
0.00704
0.6
326370-3

383588-3
384280-3
3
0.01056
0.9
326370-4

383588-4
384280-4
4
0.01408
1.2
326370-5

383588-5
384280-5
5
0.01760
1.5
326370-6

383588-6
384280-6
6
0.02112
1.8
326370-7

383588-7
384280-7
7
0.02464
2.2
326370-8


384280-8
8
0.02816
2.5
326370-9


384280-9
9
0.03168
2.8
326370-10
383617-10

384280-10
10
0.03520
3.1

383617-11


11
0.03872
3.4

383617-12


12
0.04224
3.7

383617-13


13
0.04576
4.0

383617-14


14
0.04928
4.3