Light Duty

Alemite 6799 light duty pump

Alemite Light Duty Class 1 Pumps are designed to handle fluids (<400 cp) such as diesel fuel and light oils, and are recommended for dispensing applications.

FEATURES:

  • Quick, efficient transfer of large volume fluids
  • Aluminum, stainless steel and nylon construction for compatibility with most fluids, including mild corrosives
  • 1/4” air inlet
  • Includes down-tube for 55 gallon drums
Product #Wetted MaterialsDrum SizeMaterial OutletSeal MaterialPump RatioFree Flow / MinuteCycles / GallonWeight
6799Carbon Steel, Aluminum, Stainless Steel, Nylon55 Gallon1”PTFE and Buna1/3:130 Gallons3022 Lb.