Light to Heavy Duty Pumps

Alemite Class 1, 2, and 3 Pumps are designed for pumping light to heavy fluids including coatings, oils, sealants and sound deadeners. Recommended for dispensing, extruding and spraying applications.

FEATURES:
  • Stainless steel construction and Teflon® seals will tolerate pumping corrosive fluids
  • 1⁄4” NPSI air inlet
  • Versatile, durable pump which will deliver a range of light to heavy fluids
  • Recommended accessories:
  • Single Post Hoist (2741-4 or 2742-4)
  • Adapter Plate (322593) for use with hoist
Product #Wetted MaterialsDrum SizeMaterial OutletSeal MaterialPump RatioFree Flow per MinuteCycles per GallonWeight
7835-SDTR1Stainless Steel55 Gallons3/4” NPTF(f)Teflon®5:15 Gallons2544 Lb.