Light to Medium Duty Chemical & Material Handling Pumps

Alemite Class 1 and 2 Pumps are designed to handle light to medium fluids (5 to 4,000 cp) such as inks, flavoring and oils. The double ball downtube ensures positive priming for reliable operation. Recommended for dispensing applications. 

FEATURES:

  • Stainless steel and carbon steel models suitable for pumping corrosive liquids
  • 1⁄4” air inlet
  • Stub pumps require downtube (included with 7216-4)
  • Recommended accessories:
  • Single Post Hoist (2741-4 or 2742-4) for models 7216-S3, 7216-4, 7880-C1. Requires Adapter Plate (322593)Adapter Plate (322593)
Product #Wetted MaterialsDrum SizeMaterial InletMaterial OutletSeal MaterialPump RatioFree Flow per MinuteCycles per GallonWeight
7216-4Carbon Steel55 GallonNA1” NPTF(f)PTFE and Nylon II1:114 Gallons2514 Lb.
7216-A4Carbon Steel55 GallonNA1” NPTF(f)PTFE and Nylon II1:133 Lbs.2518 Lb.
7216-S3Stainless Steel55 Gallon1” NPTF(f)1” NPTF(f)PTFE
1:114 Gallons2522 Lb.
7216-BCarbon Steel55 GallonNA3/8” NPTF(f)Buna2:17 Gallons3218 Lb.
7222-B4Carbon SteelStub1” NPTF(f)1” NPTF(f)FKM1:114 Gallons2512 Lb.
7880-C1Stainless SteelStub1” NPTF(f)3/8” NPTF(f)PTFE
2.5:17 Gallons3814 Lb.