Medium to Heavy Duty Chemical & Material Handling Pumps   

Alemite Class 2, 3 and 4 Pumps are designed for medium to heavy fluids and medium semi-fluids, including adhesives, sealants, dough and pastes. Power piston downtube combines the priming advantages of a ball check with the performance of an upper chop check to handle heavier loads. Recommended for dispensing, extruding and spraying applications.

FEATURES:
  • Stainless steel construction and PTFE seals (model 7886-S5) will tolerate pumping corrosive fluids 
  • 3⁄4” NPTF(f) air inlet
All models feature a Drum Size of 400 lb (180 kg) and a Material Outlet of 1" NPTF(f )
Product #Wetted MaterialsSeal MaterialPump RatioFree Flow per MinuteCycles per GallonWeight
7886-A5Carbon SteelBuna11:113 Gallons3078 Lb.
7886-S5Stainless SteelPTFE11:113 Gallons3082 Lb.