Undercoating Pumps

Alemite Undercoating Pump

Alemite Undercoating Pumps spray materials using air atomizing or airless spray systems. Common applications include spraying adhesives, roof coatings, and similar uses.

FEATURES:
  • Double toggle air valve trip mechanism prevents binding or stalling
  • Corrosion resistant chrome finish on piston rods reduces packing wear
  • 2 7/16” air motor
  • 1⁄4” NPSI air inlet
  • Material outlet 3/8” NPTF(f)
  • Pump Ratio 26:1
  • Delivery per Minute: 5.25 lb (2.4 kg)
Product #DescriptionDrum SizeIncluded ItemsWeight
331571-A5Stationary H pump120 lb (50 kg)NA34 Lb.
331571-B5Stationary H pump400 lb (180 kg)NA23 lb (10.4 kg)
331571-C5Stationary H pump35 lbNA29 Lb.
8553-2Portable H Pump35 lbCover (338166), 25’ Hose (317875-25), Z Swivel (B52752), Control Valve (6320-3)50 Lb.