Electric Pumps

Electric Transfer Pumps

Alemite Electric Transfer Pumps transfer chemicals and other fluids from drums, tanks and totes.

FEATURES:

  • Designed to transfer a wide range of liquids
  • Eliminates direct contact with aggressive chemicals, reduces risk for splashing
  • No seals to wear out or replace
  • Fast – empty a 55 gallon drum in 90 seconds (35 gallon/minute delivery)
  • Light weight and portable
  • Maximum viscosity is 1500 cps
  • Pumps can “dry run” against a closed valve without damage
Product #descriptionVoltageweight
340011Electric Pump Package, PP Nozzle and Downtube115V19 lb (8.6 kg)
340012Electric Pump Package, PP Nozzle and Downtube230V19 lb (8.6 kg)