Electric

Alemite Electric Grease Pump 7175-R4
Model 7175-R4

Alemite’s Electric Grease Pump – “Rockcrusher” – is designed for heavy duty industrial and mining applications, where compressed air or hydraulic service is not available.

FEATURES:

  • 15V, 50/60 Hz 3⁄4 HP motor
  • 25’ 3 wire electric cable
  • Recommended for use with 25’ of hose or less
  • Helix arm assembly provides positive feed for thick lubricants at low pressures
  • No follower plate required

Includes:

Product #Container CapacityMaximum PressureDeliveryWeight
7175-R440 Lb.5,000 psi (built in switch shuts off motor)14 oz./minute (NLGI#1 grease, 70°F)168 Lb.