Pneumatic Industrial

Alemite Industrial Pump 7730
Model 7730

Alemite Industrial Pumps can deliver hard to pump fluids and viscous lubricants up to NLGI #3. Built for continuous duty, these double acting pumps are consistent, reliable, and maintain pressure over long distances.

FEATURES:

  • 4 1⁄4” standard air motor (6” air motor for 7795-A5, 7795-B5, 7736)
  • 7784-A4 is specifically designed for heavy gear oil and lubricants up to NLGI #1
  • Tote tank pumps designed for horizontal mounting and space constraints
  • Recommended for pumping distances over 100 feet
  • 3⁄4” NPTF air inlet
Includes:
  • Air Connector
  • Quick Detach Air Coupler
  • Tote tank pumps include male 3” Cam Lock Adapter for mounting pump to bulk grease container

Recommended accessories:

  • Union (non-bulk models) (321155
  • Bung Adapter (326750-B1
  • Air Hose (317811-5)
All models feature a 1/2” NPTF(f) material outlet
Product #Drum SizePump RatioDeliveryFollowerCoverOperating PressureMaterial HoseWeight
7784-A4400 Lb.25:132 lb./minute338912323847-4200 psi317882-768.6 Lb.
7785-A5400 Lb.40:122 lb./minute338912323847-4200 psi317882-777 Lb.
7785-B5120 Lb.40:122 lb./minute338804323800-4200 psi317882-767 Lb.
7786-A5400 Lb.75:112 lb./minute338912323847-4100 psi317882-769.4 Lb.
7786-C120 Lb.75:112 lb./minute338804323800-4100 psi317882-766.6 Lb.
7795-A5400 Lb.80:113 lb./minute338912323847-4100 psi317882-777 Lb.
7795-B5120 Lb.80:113 lb./minute338804323800-4100 psi317882-774.6 Lb.
7736Bulk11:186 lb./minuteNANA100 psi317813-5+ 33966170 Lb.
7730Bulk75:112.5 lb./minuteNANA100 psi317876-562 Lb.


Muffler # 324170