Portable Standard Duty Pneumatic Grease Pumps

Alemite Portable H Pump 8541-5
Model 8541-5

Alemite Portable H Pumps are designed for intermittent use in medium or high pressure industrial applications, providing easy portability. Double acting H Pumps handle lightweight and fibrous lubricants.

FEATURES:

  • 1⁄4” NPSI air inlet
  • Versatile, durable pump which will deliver a range of light to heavy fluids
  • Recommended accessories:
  • Single Post Hoist (2741-4 or 2742-4)
  • Adapter Plate (322593) for use with hoist
Product #Material OutletPump RatioDeliveryFollowerContainer SizeCoverWeight
8541-53/8” NPTF(f)70:11.8 Lb./minute338802 (included)120 Lb.33837157 Lb.
8553-23/8” NPTF(f)26:10.75 Gal/minute337665 Flexible (included)35 Lb.33816641 Lb.