Loader Pumps - Grease

Alemite Grease Loader Pump 7537-4
Model 7537-4

Alemite Grease Loader Pumps are used to fill loader fitting equipped grease guns quickly and efficiently. Loader Pumps reduce the chance for contaminants to be introduced into the grease container and lubrication points.

FEATURES:

  • Pumps for 35 Lb., 120 Lb., and 400 Lb. containers
  • Available with or without cover and follower plate
Product #DescriptionDrum SizeDeliveryPressureIncluded ItemsWeight
7537-4Volume Delivery Loader Pump35 Lb. (standard or tapered pail)1 Lb./6 strokes500 psiCover (337729), Flexible Follower (338825), Loader Extension (317219), Loader Coupler (306741)11 Lb.
7538-4Volume Delivery Loader Pump120 Lb. (50 kg)
1 Lb./6 strokes500 psiCover (328245-4), Flexible Follower (338803), Loader Extension (317219), Loader Coupler (306741)19 Lb.
7539-4Volume Delivery Loader Pump400 Lb. (180 kg)
1 Lb./6 strokes500 psiRecommended Items (Not Included): Drum Cover (318040-4), Follower Plate (338923), Dolly for 400lb. container (336899).25 Lb.
7118-1Standard Duty Loader Pump25 lb. and 35 Lb. pails
1 oz./stroke500 psiCover, Flexible Follower, Loader Coupler, Loader Fitting6 Lb.