Oil Dispensing Pumps

Alemite Oil Dispensing Pump 7534-4
Model 7534-4

FEATURES:

  • Compatible with oils and gear lubrication
  • Attach directly to original container
  • 2 lever positions to adjust delivery rate
All models deliver 2.6 oz per stroke
Product #DescriptionDrum SizeIncluded ItemsWeight
7533-4*Dual Leverage Pump5 Gallon5 1/2’ Hose (317809-5F), Curved Nozzle (306610), Pail Cover14 Lb.
7534-4*Dual Leverage Pump16 Gallon5 1/2’ Hose (317809-5F), Curved Nozzle (306610), Drum Cover17 Lb.
7535-4*Dual Leverage Pump55 Gallon5 1/2’ Hose (317809-5F), Curved Nozzle (306610), 2” NPTF(m) Bung Adapter13.8 Lb.
8570-5*Dual Leverage Pump16 Gallon5 1/2’ Hose (317809-5F), Curved Nozzle (306610), Drum Cover, In-Line Electronic Meter (3679), Dolly (316315-5)33 Lb.
8571-5**Dual Leverage Pump16 Gallon5 1/2 Hose (317809-5F), Curved Nozzle (306610), Drum Cover, In-Line Electronic Meter (3679), Filter (321203), Dolly (316315-5)31.4 Lb.
7117-1Standard Duty Pump25 Lb. - 35 Lb. pails5’ Hose, Curved Nozzle, Pail Cover Assembly6 Lb.

* California Proposition 65: Click to read the full warning

** California Proposition 65: Click to read the full warning