Other Manual Pumps

6796 - Telescoping Barrel Pump

Alemite 6796 - Telescoping Barrel Pump
Model 6796
FEATURES:
  • Telescoping suction tube fits all containers up to 55 gallon drums
  • Floating check valve allows liquids to drain back from pump when not in use
  • Lubricants, solvents, thinners, automotive additives, chemicals, non-corrosive liquids
Product #DescriptionDrum SizeDeliveryWeight
6796Professional Duty Transfer Pumpup to 55 Gallons12 oz. per stroke5 Lb.

F406 - Standard Duty Transfer Pump

F406 - Standard Duty Transfer Pump
F406
FEATURES:
  • Handles lubricants, solvents, industrial chemicals, additives and non-corrosive liquids
Product #DescriptionDrum SizeDeliveryWeight
F406Transfer Pump15 to 55 GallonsNA5.4 Lb.

F401 - Rotary Pump

F401 -  Rotary Pump
F401
FEATURES:
  • Telescoping tube fits 16 and 55 gallon drums
  • Variety of petroleum products
Product #DescriptionDrum SizeDeliveryWeight
F401Rotary Pump16 and 55 Gallons8.5 oz. per stroke15 Lb.