Pneumatic RAM - Portable

Alemite RAM Pump 9961-1
Model 9961-1

Alemite’s Portable RAM Pump provides fast, quiet and efficient operation, and is recommended for use with gear oils.

FEATURES:

  • 4 gallon per minute delivery (SAE 140 gear oil, 150 psi)
  • Meets OSHA noise requirements (85 dB)
  • 3” diameter air motor
  • Built in control valve holster, to keep hose and handle safely off of floor
  • Steel dolly with durable casters
  • Dispensing valve (included) designed for hard to reach areas, such as vehicle rear axles
  • Easy serviceability
  • 1⁄4” air inlet

Includes

  • Drum Cover (338145)
  • Control Valve (7492)
  • 5 1⁄2’ Material Hose (317813-5F)
  • In line Electronic Meter (3679)
  • Steel Dolly (316315-5)
Product #Air InletDrum SizePump RatioDeliveryBare PumpWeight
9961-11/4” NPTF(f)16 gallon/120 Lb.5:14 g/m9968-A
40 Lb.