Stationary Pneumatic RAM Oil Pumps

Alemite RAM Pump 9916-A1
Model 9916-A1
Alemite Stationary RAM Pumps deliver fast, quiet and efficient operation, and are rugged enough to handle challenging oil applications. RAM pumps are durable, and can operate at rates up to 20 gallons per minute.

FEATURES:
  • Handles fluids up to SAE 140
  • Meets OSHA noise requirements (85 dB)
  • 3” (76 mm) diameter air motor
  • Will mount to 1 1/2” (38 mm) suction pipe from remote tank (1” [25 mm] for model 9970)
  • Recommended for piped installations of short to moderate length
  • Easy serviceability
  • 1⁄4” (6 mm) air inlet

Product #Drum SizeMaterial Inlet
NPTF (f)
Material Outlet
NPTF (f)
Pump RatioDelivery
g/m
Bung AdapterWeight
lbs.
9916-A1Stub1 1/2”
1/2”
1:116
Integral17
9918-AStub1 1/2”
1/2”
3:19Integral17
9920N/A1”
1”
1:120No18
996016 gallon1 1/2”1/2”
5:17326750-B118
9960-A (1) (2)16 gallon1 1/2”1/2”
5:17No17
9968Stub1 1/2”1/2”
5:17326750-B114
9968-A55 gallon1 1/2”1/2”
5:17No17
9969-B (2)Stub1 1/2”
1/2”
5:17326750-B118
9970Stub1”
3/8”
10.13.5326750-E111

(1) Includes drum cover
(2) Includes downtube