Pneumatic Standard Duty Oil Pumps

Alemite 8568-A4 Pneumatic Stub Pump
Alemite 8568-A4 Pneumatic Stub Pump

Alemite H-Pumps are designed for medium pressure industrial applications, featuring exceptional reliability and service life.

FEATURES:
  • 2 7/16” diameter air motor
  • Handles 10, 20 and 30W oils
  • Will mount to 1 1⁄2” suction tube from remote tank
  • Double toggle air valve trip mechanism prevents binding or stalling
  • Corrosion resistant chrome finish on piston rods reduces packing wear
  • Center flow, micro-lapped high pressure air valve provides very long life
  • Self aligning, heavy acme threads provide safely locked linkage
  • Requires appropriate downtube
Product #Drum SizeMaterial InletMaterial OutletPump RatioDeliveryBung AdapterWeight
8568-A4Stub1 1/2” NPTF(f)3/8” NPTF(f)4:13 g/m32675014 Lb.