Downtubes

Alemite Downtubes are for use with stub pumps in tank or drum applications. They are produced using PVC, and versions are available for use with or without the low level cut off (Alemite part # 321206).


Used with Pump#16-Gal. V-Cut
Product# (length)

55-Gal. V-Cut

Product# (length)

250-Gal. V-Cut

Product# (length)

275-Gal. V-Cut

Product# (length)

7222-B4338147-10 (17.25”)338147-3 (25.67”)338147-1 (21.75”)338147-4 (33.50”)
7880-C1338370-1 (22.25”)338370-2 (28.75”)338370-2 (28.75”)338370-3 (37.25”)
7783-C4338147-11 (12.125”)338147-1 (21.75”)338147-1 (21.75”)338147-8 (30.25”)
7793-C338147-11 (12.125”)338147-1 (21.75”)338147-1 (21.75”)338147-8 (30.25”)
8568-A4338147-10 (17.25”)338147-3 (25.67”)338147-1 (21.75”)338147-4 (33.50”)
9916-A1338147-3 (25.67”)338147-4 (33.50”)338147-8 (30.25”)338147-9 (41.75”)
9918-A338147-3 (25.67”)338147-4 (33.50”)338147-8 (30.25”)338147-9 (41.75”)
9968338147-1 (21.75”)338147-2 (28.25”)338147-3 (25.67”)338147-7 (35.56”)
9970338370-1 (22.25”)338370-2 (28.75”)338370-2 (28.75”)338370-3 (37.25”)


These downtubes can be added to stub pumps in tanks and drums using low-level cutoff (321206).


Used with Pump#

16-Gal.Ext.

Product# (length)

55-Gal.Ext.

Product# (length)

250-Gal.Ext.

Product# (length)

275-Gal.Ext.

Product# (length)

7222-B4338246-10 (13.50”)338246-3 (21.75”)338246-1 (18.00”)338246-4 (29.62”)
7880-C1338362-3* (18.25”)338362-4* (24.50”)338362-4* (24.50”)338362-5* (32.75”)
7783-C4338246-11 (8.25”)338246-1 (18.00”)338246-1 (18.00”)338246-8 (26.50”)
7793-C338246-11 (8.25”)338246-1 (18.00”)338246-1 (18.00”)338246-8 (26.50”)
8568-A4338246-10 (13.50”)338246-3 (21.75”)338246-1 (18.00”)338246-4 (29.62”)
9916-A1338246-3 (21.75”)338246-4 (29.62”)338246-8 (26.50”)338246-5 (36.78”)
9918-A338246-3 (21.75”)338246-4 (29.62”)338246-8 (26.50”)338246-5 (36.78”)
9968338246-1 (18.00”)338246-2 (24.50”)338246-3 (21.75”)338246-6 (31.66”)
9970338362-3* (18.25”)338362-4* (24.50”)338362-4* (24.50”)

338362-5* (32.75”)


* Includes 328207 bushing for attaching a low-level cutoff. These tubes are made of 1" wrought steel pipe.