Drum Covers

FEATURES:
  • Durable – made with heavy gauge steel
  • Drum cover flange provides rigidity and maintains solid position on drum
  • Pump mounts in center of cover, and 3 thumb screws clamp over drum rim
  • 324792-4 model allows side mounting, for use in lube trucks.
Product #Drum SizeUse with PumpUseHeightOuter DiameterWeight
33816635 Lb.RAM, Standard DutyGrease2.04”12”4.1 Lb.
338371120 Lb.RAM, Standard DutyGrease3.19”14.88”5.6 Lb.
338163400 Lb.Industrial, H PumpsGrease1.50”23.91”5.6 Lb.
324793-4400 Lb.IndustrialGrease1.81”24”19.2 Lb.
323800-4120 Lb.IndustrialOil/Grease/Fluids1.19”14.88”
323847-4400 Lb. / 55 GallonRAM 9960, 9968Oil/Grease/Fluids3.50”24.25”19.4 Lb.
33814516 GallonPumps with tie down kitsOil/Fluids3.19”14.88”5.8 Lb.
324792-455 GallonMetric PumpsOil/Fluids1.81”25.63”18.4 Lb.
33898112.5 Kg. (276 mm)Metric PumpsGrease1.45”10/87”2.8 Lb.
33898220 Kg. (315 mm)Metric PumpsGrease1.71”12.41”3.2 Lb.
33898350 Kg. (409 mm)Metric PumpsGrease2.05”16.09”7.4 Lb.
338984180 Kg. (619 mm)Metric PumpsGrease1.57”24.36”13 Lb.