Follower Plates


Product #Drum SizeUse with PumpTube DiameterOuter DiameterWeight
338801120 Lb9950 Series1 1/8”14.14”4.2 Lb.
338802120 LbRAM, Standard Duty1 3/8”14.14”3.6 Lb.
338803120 LbManual1 5/8”14.14”3.6 Lb.
338804120 LbIndustrial2”14.14”3.6 Lb.
338911400 Lb.RAM, Standard Duty1 3/8”23.53”11 Lb.
338912400 Lb.Industrial2”23.53”11 Lb.
338923400 Lb.7539-4 (Manual)1 5/8”23.53”11 Lb.
33766535 Lb.RAM (9911 Series)1 5/8”11.27”1.7 Lb.
33882535 Lb.7537-4, 6709-B4 (Manual)1 5/8”11.27”1.9 Lb.
33899112.5 Kg. (270 mm)Metric RAM, H and Super H29 mm10.63””2 Lb.
33899220 Kg. (330 mm)Metric RAM, H and Super H29 mm12/99”2.4 Lb.
33899350 Kg. (390 mm)Metric RAM, H and Super H35 mm15.35”4 Lb.
338911180 Kg. (597 mm)Metric RAM, H and Super H35 mm15.35”10.7 Lb.
31489830 Lb.6713-4 (Manual)7/8”8.44”1.6 Lb.