Pump Hoists

Product #DescriptionIncluded ItemsCommentsWeight
7818-F5Bridge HoistGuide rods, drum retaining mechanisms, vacuum break, pump air hose assemblies and follower (327690)Dimensions: 69 1/4” H (lowered) x 42 1/2” W x 27 3/16” D (107” H raised) Air inlet: 3/4” NPTF(f) Maximum pressure: 200 psi370 Lb.
2741-4Single Post Pump HoistHoist, Cover assemblyHeight: 62 1/8” (lowered), 98 5/8” (raised) Air inlet: 1/4” NPTF (f) Maximum pressure: 150 psi Recommended Accessory: Adapter plate (322593) adapts cover assembly to bung mounted pumps75 Lb.
2742-4Single Post Pump HoistHoist, Cover assemblyHeight: 62 1/8” (lowered), 98 5/8” (raised) Air inlet: 1/4” NPTF (f) Maximum pressure: 150 psi Recommended Accessory: Follower plate (327242) for Class III, IV, and V materials (400 Lb.)75 Lb.
2743-4Single Post Pump HoistHoist, Cover assemblyHeight: 62 1/8” (lowered), 98 5/8” (raised) Air inlet: 1/4” NPTF (f) Maximum pressure: 150 psi70 Lb.