Pump Hose Assemblies - Manual High Volume and Multi-Pressure

FEATURES:

  • Single wire braid construction
  • Use with manual grease pump, high volume and multi-pressure bucket pumps
Product #Use with PumpCoupling Thread SizeHose IDMaximum Working PressureHose LengthWeight
317853-5Manual grease pump, high volume bucket pump, multi-pressure bucket pump1/8” NPTF(m) x 3/8” NPTF(m)1/4”4,400 psi5’0.9 Lb.
317854-5FManual grease pump, high volume bucket pump, multi-pressure bucket pump3/8” NPTF(m) x 3/8” NPTF(f)3/8”3,200 psi5 1/2’1.7 Lb.
317854Manual grease pump, high volume bucket pump, multi-pressure bucket pump3/8” NPTF(f)3/8”3,200 psi5 1/2’, 10’NA