Strainers - Lubricant

Product #DescriptionInletOutletElement Product #Element PorosityWeight
380372-B1Grease,Y Type1/2” NPTF(f)1/2” NPTF(f)328628138 micron2.3 Lb.
380372-A1Oil,Y Type1/2” NPTF(f)1/2” NPTF(f)38484740 micron2.3 Lb.
339683Waste Oil,Y Type1” NPTF(f)1” NPTF(f)NA16 mesh1 Lb.